SCHUKO socket outlet 16 A 250 V~ with imprint “EDV" System 55
cream white glossy
4458 01
4010337093176
1/5
pure white glossy
4458 03
4010337093190
1/5
pure white matt
4458 27
4010337093213
1/5
anthracite
4458 28
4010337093220
1/5
colour aluminium
4458 26
4010337093206
1/5
black matt
4458 005
4010337093169
1/5
grey matt
4458 015
4010337093183
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Technical data
| Installation depth | 32 mm |
| Conductors | Rigid and flexible |
| Connection cross section |
| for conductors from | 1.5 mm² to 2.5 mm² |
Notes
With increased contact pressure of the grounding bar tested in compliance with T.N.O.
Dimensions
| Width | 55.00 mm |
| Height | 55.00 mm |
Cradle to Cradle Certified
Certificates
Cradle to Cradle Certified
Certificates
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database