SCHUKO socket outlet 16 A 250 V~ with increased contact protection (Safety Plus) System 55
cream white glossy
4453 01
4010337093718
1/10/100
cream white glossy
4755 01
4010337093879
1/10
pure white glossy
4453 03
4010337093732
1/10/100
pure white glossy
4755 03
4010337093893
1/10
pure white matt
4453 27
4010337093763
1/10/100
pure white matt
4755 27
4010337093916
1/10/100
anthracite
4453 28
4010337093770
1/10/100
anthracite
4755 28
4010337093923
1/10
colour aluminium
4453 26
4010337093756
1/10
colour aluminium
4755 26
4010337093909
1/5
black matt
4453 005
4010337093701
1/10/100
black matt
4755 005
4010337093862
1/10
grey matt
4453 015
4010337093725
1/5
grey matt
4755 015
4010337093886
1/5
stainless steel
4453 600
4010337093787
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
The support ring is earthed in connection with the mounting claws and claw screws. Quick mounting (approx. 3.5 turns per mounting claw). Expanding claws in the housing. Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. Large, ergonomically shaped release levers. Sturdy earth bar with solid earthing fingers. Sturdy and corrosion-resistant steel support ring. Shatter-proof thermoplastic base.
Technical data
| Installation depth | 32 mm |
| Conductors | Rigid and flexible |
| Connection cross section |
| for conductors from | 1.5 mm² to 2.5 mm² |
| Ambient temperature |
| increased contact protection | 0°C to +45°C |
Notes
Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1.
Dimensions
| Width | 55.00 mm |
| Height | 55.00 mm |
Cradle to Cradle Certified
Certificates
Cradle to Cradle Certified
Certificates
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database