SCHUKO socket outlet 16 A 250 V~ with increased contact protection (Safety Plus) System 55
cream white glossy
4453 01
4010337093718
1/10/100
cream white glossy
4755 01
4010337093879
1/10
pure white glossy
4453 03
4010337093732
1/10/100
pure white glossy
4755 03
4010337093893
1/10
pure white matt
4453 27
4010337093763
1/10/100
pure white matt
4755 27
4010337093916
1/10/100
anthracite
4453 28
4010337093770
1/10/100
anthracite
4755 28
4010337093923
1/10
colour aluminium
4453 26
4010337093756
1/10
colour aluminium
4755 26
4010337093909
1/5
black matt
4453 005
4010337093701
1/10/100
black matt
4755 005
4010337093862
1/10
grey matt
4453 015
4010337093725
1/5
grey matt
4755 015
4010337093886
1/5
stainless steel
4453 600
4010337093787
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
The support ring is earthed in connection with the mounting claws and claw screws. Quick mounting (approx. 3.5 turns per mounting claw). Expanding claws in the housing. Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. Large, ergonomically shaped release levers. Sturdy earth bar with solid earthing fingers. Sturdy and corrosion-resistant steel support ring. Shatter-proof thermoplastic base.
Technical data
| Installation depth | 32 mm |
| Conductors | Rigid and flexible |
| Connection cross section |
| for conductors from | 1.5 mm² to 2.5 mm² |
| Ambient temperature |
| increased contact protection | 0°C to +45°C |
Notes
Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1.
Dimensions
| Width | 55.00 mm |
| Height | 55.00 mm |
Cradle to Cradle Certified
SCHUKO socket outlet 16 A 250 V~ with Shutter
EC Declaration of conformity
Item no. 4099 02
4099 03
4099 04
4099 05
4099 06
4170 005
4170 01
4170 015
4170 03
4170 26
4170 27
4170 28
4170 600
4414 005
4414 01
4414 015
4414 03
4414 26
4414 27
4414 28
4414 70
4414 72
4414 73
4414 74
4414 76
4414 600
4417 107
4418 005
4418 01
4418 015
4418 03
4418 26
4418 27
4418 28
4418 70
4418 72
4418 73
4418 74
4418 76
4418 107
4418 108
4418 109
4453 005
4453 01
4453 015
4453 03
4453 26
4453 27
4453 28
4453 65
4453 66
4453 67
4453 70
4453 72
4453 73
4453 74
4453 76
4453 106
4453 107
4453 108
4453 109
4453 112
4453 600
4453 603
4453 613
4453 707
4453 708
4453 709
4461 70
4461 72
4461 73
4461 74
4461 76
4462 005
4462 01
4462 015
4462 03
4462 26
4462 27
4462 28
4462 65
4462 66
4462 67
4462 70
4462 72
4462 73
4462 74
4462 76
4462 107
4462 108
4462 109
4462 112
4552 005
4552 01
4552 015
4552 03
4552 26
4552 27
4552 28
4557 005
4557 01
4557 015
4557 03
4557 26
4557 27
4557 28
4755 005
4755 01
4755 015
4755 03
4755 26
4755 27
4755 28
4755 70
4755 72
4755 73
4755 74
4755 76
4786 01
4786 03
4786 04
4981 01
4981 03
PDF, 73.48 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database