0

SCHUKO socket outlet 16 A 250 V~ with hinged cover (upper housing section) WP SM

Specification
Item no.
Room
Quantity
EAN
PU
PS
grey
4450 35
4010337094203
1/10

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

grey
EAN 4010337094203
Item no. 4450 35PU 1/10
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Technical data

Connection cross section
for conductors from1.5 mm² to 2.5 mm²
ConductorsRigid and flexible
Data sheet

Advertisement text

SCHUKO® socket outlet 16 A 250 V~ with hinged cover

EC Declaration of conformity

Item no. 4440 30 4440 31 4440 35 4440 307 4440 309 4450 35 4450 357 4450 359 4560 30 4567 30 4567 35 4569 30 4780 30 4781 30 4789 30

PDF, 223.1 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database