0

SCHUKO socket outlet 16 A 250 V~ with green hinged cover and inscription space

Specification
Item no.
Room
Quantity
EAN
PU
PS
green
4440 307
4010337123330
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

green
EAN 4010337123330
Item no. 4440 307PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.

Technical data

Connection cross section
for rigid and flexible conductors for1.5 mm² to 2.5 mm²

Notes

  • The bases of the SCHUKO socket outlets are colour coded accordingly.

Scope of delivery

  • Blank inscription label enclosed.
Data sheet

Advertisement text

SCHUKO® socket outlet 16 A 250 V~ with hinged cover

EC Declaration of conformity

Item no. 4440 30 4440 31 4440 35 4440 307 4440 309 4450 35 4450 357 4450 359 4560 30 4567 30 4567 35 4569 30 4780 30 4781 30 4789 30

PDF, 223.1 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database