0

SCHUKO socket outlet 16 A 250 V~ with hinged cover and increased contact protection (Safety Plus) System 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
4414 01
4010337094388
1/5
01
pure white glossy
4414 03
4010337094401
1/5
01
pure white matt
4414 27
4010337094425
1/5
01
anthracite
4414 28
4010337094432
1/5
11
colour aluminium
4414 26
4010337094418
1/5
11
black matt
4414 005
4010337094371
1/5
11
grey matt
4414 015
4010337094395
1/5
11
stainless steel
4414 600
4010337094463
1/5
11

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337094388
Item no. 4414 01PU 1/5
PS 01
pure white glossy
EAN 4010337094401
Item no. 4414 03PU 1/5
PS 01
pure white matt
EAN 4010337094425
Item no. 4414 27PU 1/5
PS 01
anthracite
EAN 4010337094432
Item no. 4414 28PU 1/5
PS 11
colour aluminium
EAN 4010337094418
Item no. 4414 26PU 1/5
PS 11
black matt
EAN 4010337094371
Item no. 4414 005PU 1/5
PS 11
grey matt
EAN 4010337094395
Item no. 4414 015PU 1/5
PS 11
stainless steel
EAN 4010337094463
Item no. 4414 600PU 1/5
PS 11

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Technical data

Installation depth29 mm
Conductors
Rigid and flexible
Connection cross section
for conductors from1.5 mm² to 2.5 mm²

Notes

  • Cover frames (1-gang to 5-gang) from the Standard 55, Gira E1 and Gira E2 design lines in combination with the sealing kit also suitable for the mounting of flush-mounted SCHUKO socket outlets with hinged cover in accordance with the IP44 protection rating.
  • Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1.

Dimensions

Width55.00 mm
Height55.00 mm
Datenblatt


Ausschreibungstexte


More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database