0

SCHUKO socket outlet 16 A 250 V~ Screw terminals

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
4180 01
4010337092797
1/5
pure white glossy
4180 03
4010337092810
1/5
pure white matt
4180 27
4010337092834
1/5
anthracite
4180 28
4010337092841
1/5
colour aluminium (lacquered)
4180 26
4010337092827
1/5
black matt (lacquered)
4180 005
4010337092780
1/5
grey matt (lacquered)
4180 015
4010337092803
1/5
stainless steel
4180 600
4010337092858
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337092797
Item no. 4180 01PU 1/5
PS
pure white glossy
EAN 4010337092810
Item no. 4180 03PU 1/5
PS
pure white matt
EAN 4010337092834
Item no. 4180 27PU 1/5
PS
anthracite
EAN 4010337092841
Item no. 4180 28PU 1/5
PS
colour aluminium (lacquered)
EAN 4010337092827
Item no. 4180 26PU 1/5
PS
black matt (lacquered)
EAN 4010337092780
Item no. 4180 005PU 1/5
PS
grey matt (lacquered)
EAN 4010337092803
Item no. 4180 015PU 1/5
PS
stainless steel
EAN 4010337092858
Item no. 4180 600PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.
  • Earthed support ring.

Technical data

Installation depth32 mm
ConductorsRigid and flexible
Connection cross section
for conductors from1.5 mm² to 2.5 mm²

Notes

  • With increased contact pressure of the grounding bar tested in compliance with T.N.O.

Dimensions

Width55.00 mm
Height55.00 mm
Data sheet

Advertisement text

Cradle to Cradle Certified

PDF, 453.76 KB

Download
SCHUKO® socket outlet 16 A 250 V~ with screw terminals

EC Declaration of conformity

Item no. 4180 005 4180 01 4180 015 4180 03 4180 26 4180 27 4180 28 4180 70 4180 72 4180 73 4180 74 4180 76 4180 112 4180 600 4184 600

PDF, 167.24 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database