0

DCS-IP gateway

No longer available

Specification
Item no.
Room
Quantity
EAN
PU
PS
5 licenses
2620 97
4010337620976
-
-
10 licenses
2620 98
4010337620983
-
-
20 licenses
2620 99
4010337620990
-
-

Price system (PS) not equal to 1, 14 = reduced discount.

No longer available. Not deliverable since 02/2024.


Note: For legal reasons, some products are not available in certain countries.

5 licenses
EAN 4010337620976
Item no. 2620 97PU -
PS -
10 licenses
EAN 4010337620983
Item no. 2620 98PU -
PS -
20 licenses
EAN 4010337620990
Item no. 2620 99PU -
PS -

Price system (PS) not equal to 1, 14 = reduced discount.

No longer available. Not deliverable since 02/2024.


Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Optional accessories

Features

DCS mobile

  • Integration of mobile devices with Android or iOs operating system into the Gira door communication system.
  • Gira DCS mobile App is available in the App Store for iOS and Android.
  • For mobile access, communication is encrypted via the integrated Secure Data Access protocol, which is also used for the Gira S1.

DCS communicator

  • The “DCS communicator” software allows standard computers and PC-based operating devices to be used as a home station via the network connection.
  • The DCS communicator provides all the functions of a video home station, e.g. accepting conversations, switching lights (in combination with a switching actuator) and opening the door.
  • The connection to the Gira HomeServer or Gira FacilityServer by means of a plug-in enables its display in the Gira interface.
  • Logic nodes enable new application options to be realised, such as access control using the Gira Keyless In products.

Start-up

  • The start-up computer must have a current browser (e. g. Mozilla Firefox, Microsoft Edge, Opera, Safari, Chrome).

Technical data

Power supplyDC 24 V ± 5 % (via additional power supply)
Power consumption
Conversation mode5.0 W
Standby1.6 W
Connections
Power supply2 x screw terminal
2-wire bus OUT2 x screw terminal
2-wire bus IN2 x screw terminal
Network connection1 x RJ45, 10/100 Mbit
Supported resolutionCIF with standard image resolution
Ambient temperature-5 °C to +50 °C

Notes

  • The following licence models are available:
    • 2627 97: 5 simultaneously active DCS communicators
    • 2627 98: 10 simultaneously active DCS communicators
    • 2627 99: 20 simultaneously active DCS Communicators
  • With license models, please note that the DCS communicator may be installed on any number of end devices. The number specified in the licence model only specifies the number of simultaneously registered DCS communicators.
  • The additional power supply for door communication is required to supply power to the DCS-IP-gateway.
  • The DCS IP gateway is started up via a web interface. For start-up via a web interface, the start-up computer must have a current browser (e. g. Mozilla Firefox, Microsoft Internet Explorer, Opera, Safari, Chrome).
  • The Gira AppShop is the marketplace for interesting solutions and applications in intelligent building technology. There are now more than 200 apps available, including application descriptions, plug-ins, function templates, logic nodes and sample projects. Discover applications for the DCS IP gateway now.www.appshop.gira.de/en.

Dimensions

Modular widths (MW)6

More links

Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.

More

The Gira AppShop is the marketplace for interesting solutions and applications in intelligent building technology. There are now more than 200 apps available, including application descriptions, plug-ins, function templates, logic modules and sample projects.
More

Datenblatt


Ausschreibungstexte


DCS Communicator
Operating instructions

Operating instructions (master copy)

Item no. 2620 97 2620 98 2620 99 2621 97 2621 98 2621 99

PDF, 251.43 KB

Download
DCS-IP-gateway
Operating instructions

Operating instructions

Item no. 2620 97 2620 98 2620 99

PDF, 649.29 KB

Download
DCS-IP-gateway Finder (V 1.1.2)
Software

Windows version of the DCS-IP-gateway Finder.

Item no. 2620 97 2620 98 2620 99 2621 97 2621 98 2621 99

EXE, 5.76 MB

Download
DCS-IP-gateway Finder (V 1.1.3)
Software

MAC OS version of the DCS-IP-gateway Finder. Note: The ZIP file must be extracted prior to installation.

Item no. 2620 97 2620 98 2620 99 2621 97 2621 98 2621 99

ZIP, 12.12 MB

Download
DWG drawing
download_doc_types.11

Drawings of KNX actors in DWG format.

ZIP, 3.05 MB

Download
ePlan macros
download_doc_types.11

ePlan macros of KNX actuators.

ZIP, 2.14 MB

Download
HomeServer transfer parameters for controlling the DCS Communicator
Operating instructions

The DCS Communicator PlugIn Client in the Quad Client calls up the file „TKS-Communicator.exe“ via a parameter transfer. The events are controlled via UDP telegrams.

Item no. 2620 97 2620 98 2620 99 2621 97 2621 98 2621 99

PDF, 52.15 KB

Download
Setting up mobile call forwarding
Operating instructions

This document describes how to set up mobile call forwarding for a door call using the Gira DCS IP gateway and the "Gira DCS mobile" app.

Item no. 2620 97 2620 98 2620 99 2621 97 2621 98 2621 99

PDF, 1.34 MB

Download
DCS-IP-Gateway
Software

Firmware file

Item no. 2620 97 2620 98 2620 99

ZIP, 98.28 MB

Download
Gira Door communication system
Guides/System basics

Basics, planning examples Door communication system Order no. 1736 90

PDF, 5.43 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database