0

Emergency set including Gira E2 cover frame

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white glossy
0495 88
4010337495888
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

pure white glossy
EAN 4010337495888
Item no. 0495 88PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • Call module with red LED signal light, integrated zero-voltage contact, optionally switchable buzzer (continuous tone) and the option of setting a flashing light or continuous light.
  • Pull-cord button with 2.5 m long pull cord with red handle and reassurance light in the button housing, suitable for wall and ceiling mounting.
  • Switch-off button with green switch-off key.
  • Flush-mounted power supply unit 250 mA.
  • The call set can be optionally upgraded with a duty room unit with an integrated sound generator for acoustic call signalling, green presence button with presence light, and yellow buzzer switch-off button.

Technical data

Power supply
Input voltageAC 100 to 240 V, 50 to 60 Hz
Input current180 mA
Output voltageDC 24 V
Output current250 mA
Ambient temperature+ 5 °C to + 40 °C
Length of pull cord2.5 m
InstallationDevice boxes

Notes

  • For installation in accordance with DIN VDE 0834, use an uninterruptible power supply.
  • The components for upgrading the emergency set can be purchased individually.
Datenblatt


Ausschreibungstexte


PSTI Statement of Compliance
PSTI Statement of Compliance

PDF, 280.72 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database