0

RDS flush-mounted radio with a loudspeaker Operating top unit in black glass finish, including Gira E2 cover frame

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white glossy
0495 72
4010337495727
1

Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2026.


Note: For legal reasons, some products are not available in certain countries.

pure white glossy
EAN 4010337495727
Item no. 0495 72PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2026.


Note: For legal reasons, some products are not available in certain countries.

Features

  • FM radio with RDS display for flush-mounted installation.
  • The RDS flush-mounted radio consists of a radio insert with operating top unit and speaker insert with cover.
  • The radio insert is compactly mounted in a flush-mounted insert and can therefore be installed in a single device box.
  • The speaker can be installed in combination with the radio insert or separately in a device box. Two speakers can be connected to the radio insert.
  • The radio automatically detects connected loudspeakers and switches between stereo and mono mode.
  • With a corresponding RDS signal, the display of the operating top unit shows the station name, the transmission frequency and the time.
  • Operation of the radio is using the capacitive buttons of the operating top unit. Operation only requires a light touching of the symbols.
  • The RDS flush-mounted radio has two station presets, to each of which a station setting can be saved and called up at the press of a button.
  • The auxiliary input can be used to switch on the radio with a light switch, for example, or an automatic control switch together with the room lighting.
  • The stereo AUX input on the radio can be used to feed signals from external audio sources, e.g. MP3 players, into the radio. To connect the external audio source, an additional cinch audio insert is required, which is connected to the AUX terminals of the radio insert.
  • The docking station insert is connected directly to the stereo AUX input for music playback.
  • In sleep mode the radio switches off automatically 30 minutes after switching on.

Technical data

Frequency range87.50 to 107.90 MHz
Rated voltageAC 230 V
ConnectionScrew terminals
Installation depth32 mm
Connection cross section
Mains connection2.5 mm²
Speaker/AUX connection1.5 mm²
Ambient temperature-5 °C to +50 °C

Notes

  • Reception interference can result in combination with additional electronic devices under one cover plate.
Datenblatt


Ausschreibungstexte


Revit Datei für BIM (Building Information Modeling)


Item no. 049572

RFA, 452 KB

Download
IFC Datei für BIM (Building Information Modeling)


Item no. 049572

IFC, 93.89 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database