0

Colour camera for door station TX_44

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white
1265 66
4010337265665
1
anthracite
1265 67
4010337265672
1
colour aluminium
1265 65
4010337265658
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

pure white
EAN 4010337265665
Item no. 1265 66PU 1
PS
anthracite
EAN 4010337265672
Item no. 1265 67PU 1
PS
colour aluminium
EAN 4010337265658
Item no. 1265 65PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Optional accessories

Features

  • Installation in a conventional flush-mounted device box.
  • Fits in the cover frames of the Gira TX_44 switch range.
  • Modular design, allowing easy installation and expandability.
  • Signal transmission and supply of the audio and video components via reverse-polarity-protected and short-circuit-proof 2-wire bus.
  • Expansion of door stations by a colour camera with automatic day or night switching.
  • LEDs ensure steady illumination of the field of view at close proximity in night mode.
  • Camera can be manually pivoted 20° horizontally and vertically. In combination with the wide-angle lens, a very wide field of view of the door entry area results.
  • Automatic background lighting compensation.
  • Automatic white balance.
  • Automatic gain control (AGC).
  • Integrated temperature-dependent camera heating.
  • Sprayed-water proof cover plate.
  • Camera cover plate made of impact-resistant plastic. Easy to replace if damaged, e.g. due to vandalism.

Technical data

Connecting the connection cable2 x connector strip
Protection classIP44
Power supply
up to 2 camerasvia connection cable
from the 3rd cameravia power supply for door communication
Connections
Connection cable2 x connector strip
Video1 x connector strip
Image capture elementCCD sensor 0.85 cm (1/3″)
Aperture of the wide-angle lens150°
Visible range of detection of the camera100°
Detection range (when pivoted by 20°)140°
Colour systemPAL
Pixels500 (H) x 582 (V)
Horizontal resolution380 TV lines
Switchover threshold for colour to B/W operation1 lx
Light sensitivity in B/W operation0.1 lx
Electronic shutter speed:up to 1/100000 s
IR filterintegrated
Recommended installation height for camera1.50 m
Installation depth39 mm
Ambient temperature-20 °C to +50 °C

Notes

  • The colour camera may not be positioned directly beneath a light.
  • Suitable for use in the Gira energy profile.
  • NotSuitable for use in the Gira energy profile with light.

More links

Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.

More

Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 126566

RFA, 752 KB

Download
IFC file for BIM (Building information modeling)

Item no. 126566

IFC, 56.99 KB

Download
Colour camera

Operating instructions.

Item no. 1265 ..

PDF, 121.09 KB

Download
Colour camera for door station

PSTI Statement of Compliance

Item no. 1265 65 1265 66 1265 67

PDF, 280.28 KB

Download
Colour camera for door station

EC Declaration of conformity

Item no. 1265 65 1265 66 1265 67

PDF, 153.61 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database