System 3000 blind timer and timer BT System 55
cream white glossy
5381 01
4010337122302
1/5
pure white glossy
5381 03
4010337122319
1/5
pure white matt
5381 27
4010337122333
1/5
anthracite
5381 28
4010337122340
1/5
colour aluminium (lacquered)
5381 26
4010337122326
1/5
black matt (lacquered)
5381 005
4010337122357
1/5
grey matt (lacquered)
5381 015
4010337122364
1/5
stainless steel
5381 600
4010337122371
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
Manual and time-controlled operation of e.g. blinds, shutters, awnings, lighting or fans. Operation and programming with mobile end device (smartphone or tablet) via Bluetooth® using the Gira System 3000 App. Operation on System 3000 switching, dimming or blind insert and 3-wire auxiliary unit.
Functions on the top unit
Operation of hangings and lighting. The blocking function blocks operation of the auxiliary unit and deactivates automatic mode. Activate/deactivate automatic mode. The runtime and an individual intermediate position can be saved using the System 3000 blind controller insert. Switch-on brightness of lighting can be saved using System 3000 dimming insert or DALI Power control unit. Adjustbable night mode. Status LED and function LED are not lit up continuously.
Functions with the Gira System 3000 app
Operation of hangings and lighting with status feedback. Display the current hanging position or dimmer setting. Programming of up to 40 individual switching times. Blind or slat positions or switching and dimming values can be stored for each switching time. Switching times can be copied to other devices. Switching at sunrise or sunset (astro function). Astro time can be optimised by determining the location. Astro time shift adjustable. Automatic date and time refresh when connecting smartphones or tablets. Password protection possible for time programs and configuration. Save a curtain position, curtain runtime, slat reversal time. Changeover to inverse operation possible for blind inserts. Maximum brightness and minimum brightness adjustable for dimming insert. Optional:Sun protection and twilight functions are possible with System 3000 brightness and temperature sensor Bluetooth®.
Technical data
| Accuracy |
| Per month | ± 10 s |
| Power reserve | approx. 4 h |
| Wireless frequency | 2.402 to 2.480 GHz |
| Transmission power | max. 2.5 mW, class 2 |
| Transmission range | typically 10 m |
| Ambient temperature | -5 °C to +45 °C |
Notes
The time is updated upon connection to the Gira System 3000 app.
Blind timer and timer BT, Operating top unit BT
Operating instructions.
Item no. 5367 ..
5381 ..
5368 ..
5382 ..
PDF, 190.15 KB
S3000 blind timer/timer BT System 55
PSTI Statement of Compliance
Item no. 5381 005
5381 01
5381 015
5381 03
5381 26
5381 27
5381 28
5381 70
5381 72
5381 73
5381 74
5381 76
5381 112
5381 600
PDF, 265.64 KB
System 3000 blind timer and timer BT
EC Declaration of conformity
Item no. 5381 005
5381 01
5381 015
5381 03
5381 26
5381 27
5381 28
5381 70
5381 72
5381 73
5381 74
5381 76
5381 112
5381 600
PDF, 202.55 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database