System 3000 speed regulator insert
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Optional accessories
Rocker switch / Rocker button
Features
Speed regulator for single-phase motors such as induction or shaded-pole motors. Device operates on phase angle control principle. Switch on by soft start to maximum speed. Minimum speed can be persistently stored. Connecting auxiliary units is possible. Electronic short-circuit protection. Electronic excess-temperature protection. Operation with or without a neutral conductor connection.
Technical data
| Rated voltage | AC 230 V, 50/60 Hz |
| Standby | ≤ 0.5 W |
| Switching current at +25 °C | 60 mA to 1.8 A |
| Max. motor current (I<sub>max</sub>) | 1.8 A |
| Auxiliary units |
| Non-illuminated mechanical push buttons | unlimited |
| 2-wire auxiliary insert | unlimited |
| Rotary auxiliary insert, 3-wire | Max. 10 |
| Installation | in device box in accordance with DIN 49073 |
| Installation depth | 24 mm |
| Ambient temperature | -5 °C to +45 °C |
Notes
If the ambient temperature is higher than +25 °C, the connected load must be reduced.
Speed regulator insert
Operating instructions
Operating instructions
Item no. 2460 00
PDF, 172.04 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database