System 3000 housing for brightness and temperature sensor
grey
5467 00
4010337096351
1
Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2026.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2026.
Note: For legal reasons, some products are not available in certain countries.
Features
Surface-mounted housing suitable for gluing in the System 3000 brightness and temperature sensor BT. Surface-mounted housing made of polycarbonate, colour similar to RAL 7035. The transparent polycarbonate cap is printed in black with a blank space for the brightness sensor.
Technical data
| Protection class | IP66 |
| Ambient temperature | -15°C to +55°C |
| Dimensions |
| W x H x D | 100 x 52 x 37 mm |
System 3000 housing for brightness and temperature sensor
Certificates
EC-Declaration of Conformity
Item no. 5467 00
PDF, 140.08 KB
System 3000 housing for brightness and temperature sensor
Certificates
EC-Declaration of Conformity
Item no. 5467 00
PDF, 140.08 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database