
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
| Connection options | |
| Serial port | 1 x RS232 |
| Network | 1 x RJ45, 10/100/1,000 Mbit Ethernet |
| KNX system | via IP router for KNX, USB data interface |
| USB | 2.0 type B |
| Power consumption | approx. 15 W |
| Ambient temperature | 0 °C to +45 °C |
| Dimensions | |
| W x H x D | 483 x 88 x 270 mm |
Efficient service for the electrical industry - networking KNX and IP expertise with system integrators
KNX-processing electrical contractors can benefit from co-operation with system integrators when commissioning and project planning Gira building system technology products, such as the Gira HomeServer.
More
The Gira AppShop is the marketplace for interesting solutions and applications in intelligent building technology. There are now more than 200 apps available, including application descriptions, plug-ins, function templates, logic modules and sample projects.
More




