0

System 3000 motion detector top unit 2.20 m Standard System 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
5375 01
4010337051138
1/5
pure white glossy
5375 03
4010337051145
1/5
pure white matt
5375 27
4010337051169
1/5
anthracite
5375 28
4010337051176
1/5
colour aluminium
5375 26
4010337051152
1/5
black matt
5375 005
4010337051183
1/5
grey matt
5375 015
4010337087298
1/5
stainless steel (lacquered)
5375 600
4010337051190
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337051138
Item no. 5375 01PU 1/5
PS
pure white glossy
EAN 4010337051145
Item no. 5375 03PU 1/5
PS
pure white matt
EAN 4010337051169
Item no. 5375 27PU 1/5
PS
anthracite
EAN 4010337051176
Item no. 5375 28PU 1/5
PS
colour aluminium
EAN 4010337051152
Item no. 5375 26PU 1/5
PS
black matt
EAN 4010337051183
Item no. 5375 005PU 1/5
PS
grey matt
EAN 4010337087298
Item no. 5375 015PU 1/5
PS
stainless steel (lacquered)
EAN 4010337051190
Item no. 5375 600PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • Automatic switching of lighting, depending on the movement of heat and ambient brightness.
  • Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert.
  • Expansion of the detection range in combination with the 3-wire auxiliary insert.
  • Adjustable brightness threshold.
  • Sensitivity adjustable in four steps.
  • If a System 3000 auxiliary insert with operating top unit or mechanical button is connected to the main unit, the lighting can be switched on or dimmed for the duration of the delay time.

With System 3000 dimming insert

  • Switch on with the last brightness set, or a saved switch-on brightness.
  • The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit.

Technical data

Angle of detection180°
Brightness value
adjustableapprox. 5 to 500 lx
fixedDay mode
Sensitivity25, 50, 75, 100 %
Protection class
System 55, Gira F100IP20
TX_44IP44
Delay timeapprox. 2 min fixed
Mounting height up to 2.20 m
Range of detection forwardsMax. 15 m
Range to each sideMax. 10 m
Mounting height up to 1.10 m
Range of detection forwardsMax. 10 m
Range to each sideMax. 9 m
Ambient temperature-20 °C to +45 °C
Datenblatt


Ausschreibungstexte


Revit Datei für BIM (Building Information Modeling)


Item no. 537527

RFA, 524 KB

Download
IFC Datei für BIM (Building Information Modeling)


Item no. 537527

IFC, 72.48 KB

Download
Gira System 3000
Guides/System basics

System basics

PDF, 9.54 MB

Download
Motion detector top unit 1.10 m / 2,20 m Standard
Operating instructions

User manual.

Item no. 5373 .. 5375 .. 5379 ..

PDF, 3.51 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database