0

System 3000 motion detector top unit 1.10 m Standard Gira F100

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white glossy
5373 112
4010337050087
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

pure white glossy
EAN 4010337050087
Item no. 5373 112PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • Automatic switching of lighting, depending on the movement of heat and ambient brightness.
  • Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert.
  • Expansion of the detection range in combination with the 3-wire auxiliary insert.
  • Adjustable brightness threshold.
  • Sensitivity adjustable in four steps.
  • If a System 3000 auxiliary insert with operating top unit or mechanical button is connected to the main unit, the lighting can be switched on or dimmed for the duration of the delay time.

With System 3000 dimming insert

  • Switch on with the last brightness set, or a saved switch-on brightness.
  • The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit.

Technical data

Angle of detection180°
Brightness value
adjustableapprox. 5 to 500 lx
fixedDay mode
Sensitivity25, 50, 75, 100 %
Protection class
System 55, Gira F100IP20
TX_44IP44
Delay timeapprox. 2 min fixed
Mounting height up to 1.10 m
Range of detection forwardsMax. 32 m
Range to each sideMax. 19 m
Ambient temperature-20 °C to +45 °C

Notes

  • The detection field has a horizontal alignment and may not find a limit when used outdoors. For this reason, ensure that the installation location is suitable for outdoor use or use the 2.20 m motion detector top unit.

Scope of delivery

  • Clip-on panel to limit the detection range is included with delivery.
Datenblatt


Ausschreibungstexte


Gira System 3000
Guides/System basics

System basics

PDF, 9.54 MB

Download
Motion detector top unit 1.10 m / 2,20 m Standard
Operating instructions

User manual.

Item no. 5373 .. 5375 .. 5379 ..

PDF, 3.51 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database