0

System 3000 motion detector top unit 1.10 m Standard System 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
5373 01
4010337049692
1/5
pure white glossy
5373 03
4010337049708
1/5
pure white matt
5373 27
4010337049821
1/5
anthracite
5373 28
4010337049838
1/5
colour aluminium
5373 26
4010337049715
1/5
black matt
5373 005
4010337049845
1/5
grey matt
5373 015
4010337087274
1/5
stainless steel (lacquered)
5373 600
4010337049999
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337049692
Item no. 5373 01PU 1/5
PS
pure white glossy
EAN 4010337049708
Item no. 5373 03PU 1/5
PS
pure white matt
EAN 4010337049821
Item no. 5373 27PU 1/5
PS
anthracite
EAN 4010337049838
Item no. 5373 28PU 1/5
PS
colour aluminium
EAN 4010337049715
Item no. 5373 26PU 1/5
PS
black matt
EAN 4010337049845
Item no. 5373 005PU 1/5
PS
grey matt
EAN 4010337087274
Item no. 5373 015PU 1/5
PS
stainless steel (lacquered)
EAN 4010337049999
Item no. 5373 600PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • Automatic switching of lighting, depending on the movement of heat and ambient brightness.
  • Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert.
  • Expansion of the detection range in combination with the 3-wire auxiliary insert.
  • Adjustable brightness threshold.
  • Sensitivity adjustable in four steps.
  • If a System 3000 auxiliary insert with operating top unit or mechanical button is connected to the main unit, the lighting can be switched on or dimmed for the duration of the delay time.

With System 3000 dimming insert

  • Switch on with the last brightness set, or a saved switch-on brightness.
  • The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit.

Technical data

Angle of detection180°
Brightness value
adjustableapprox. 5 to 500 lx
fixedDay mode
Sensitivity25, 50, 75, 100 %
Protection class
System 55, Gira F100IP20
TX_44IP44
Delay timeapprox. 2 min fixed
Mounting height up to 1.10 m
Range of detection forwardsMax. 32 m
Range to each sideMax. 19 m
Ambient temperature-20 °C to +45 °C

Notes

  • The detection field has a horizontal alignment and may not find a limit when used outdoors. For this reason, ensure that the installation location is suitable for outdoor use or use the 2.20 m motion detector top unit.

Scope of delivery

  • Clip-on panel to limit the detection range is included with delivery.
Datenblatt


Ausschreibungstexte


Revit Datei für BIM (Building Information Modeling)


Item no. 5373600

RFA, 456 KB

Download
IFC Datei für BIM (Building Information Modeling)


Item no. 5373600

IFC, 25.3 KB

Download
Gira System 3000
Guides/System basics

System basics

PDF, 9.54 MB

Download
Motion detector top unit 1.10 m / 2,20 m Standard
Operating instructions

User manual.

Item no. 5373 .. 5375 .. 5379 ..

PDF, 3.51 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database