0

System 3000 motion detector top unit 1.10 m Komfort BT System 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
5374 01
4010337048336
1/5
pure white glossy
5374 03
4010337048459
1/5
colour aluminium
5374 26
4010337048992
1/5
pure white matt
5374 27
4010337049517
1/5
anthracite
5374 28
4010337049524
1/5
black matt
5374 005
4010337049531
1/5
grey matt
5374 015
4010337087281
1/5
stainless steel (lacquered)
5374 600
4010337049548
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337048336
Item no. 5374 01PU 1/5
PS
pure white glossy
EAN 4010337048459
Item no. 5374 03PU 1/5
PS
colour aluminium
EAN 4010337048992
Item no. 5374 26PU 1/5
PS
pure white matt
EAN 4010337049517
Item no. 5374 27PU 1/5
PS
anthracite
EAN 4010337049524
Item no. 5374 28PU 1/5
PS
black matt
EAN 4010337049531
Item no. 5374 005PU 1/5
PS
grey matt
EAN 4010337087281
Item no. 5374 015PU 1/5
PS
stainless steel (lacquered)
EAN 4010337049548
Item no. 5374 600PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • Automatic switching of lighting, depending on the movement of heat and ambient brightness.
  • Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert.
  • Expansion of the detection range in combination with the 3-wire auxiliary insert.
  • If a System 3000 auxiliary insert with operating top unit or mechanical button is connected to the main unit, the lighting can be switched on or dimmed for the duration of the delay time.
  • Device facilitates manual switchover between automatic, always-on and always-off.

With System 3000 switching insert

  • Short-term operation

With System 3000 dimming insert

  • Switch on with the last brightness set, or a saved switch-on brightness.
  • The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit.
  • Basic light function.
  • Night light function.

Functions with the Gira System 3000 app

  • Set the brightness threshold.
  • Individually adjustable sensitivity of the two sensors (0, 25, 50, 75, 100 %).
  • Set the delay time.
  • Override functions: Automatic mode, permanently on/off, time-limited on/off for 0.5 to 5 hours.
  • Presence simulation.
  • Switch-off pre-warning.
  • Day mode.
  • Walking test.
  • Time-switch function.
  • Alarm function.

Technical data

Angle of detection180°
Brightness value
adjustableapprox. 5 to 500 lx
fixedDay mode
Sensitivity0, 25, 50, 75, 100%
Protection class
System 55, Gira F100IP20
TX_44IP44
Delay time10 s bis 60 min
Mounting height up to 1.10 m
Range of detection forwardsMax. 32 m
Range to each sideMax. 19 m
Transmission powermax. 2.5 mW, class 2
Transmission rangetypically 10 m
Ambient temperature-20 °C to +45 °C

Notes

  • The detection field has a horizontal alignment and may not find a limit when used outdoors. For this reason, ensure that the installation location is suitable for outdoor use or use the 2.20 m motion detector top unit.

Scope of delivery

  • Clip-on panel to limit the detection range is included with delivery.
Datenblatt


Ausschreibungstexte


Revit Datei für BIM (Building Information Modeling)


Item no. 537403

RFA, 456 KB

Download
IFC Datei für BIM (Building Information Modeling)


Item no. 537403

IFC, 25.16 KB

Download
Gira Bluetooth app
Operating instructions

Operating instructions.

PDF, 1.42 MB

Download
Gira System 3000
Guides/System basics

System basics

PDF, 9.54 MB

Download
Motion detector top unit 1.10 m / 2,20 m Komfort BT
Operating instructions

User manual.

Item no. 5374 .. 5376 ..

PDF, 1.89 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database