0

Basic Q smoke alarm device

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white glossy
1145 02
4010337013525
1
1149 02
4010337016694
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

pure white glossy
EAN 4010337013525
Item no. 1145 02PU 1
PS
EAN 4010337016694
Item no. 1149 02PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • Only for use in private residential units or residential-like areas in accordance with DIN 14676.

Q-Label

  • Tested durability and reduction of false alarms.
  • Increased stability, e.g. against external factors.
  • Permanently installed battery with a service life of up to 10 years.
  • designAaccording to DIN EN 14604.
  • KRIWAN approval.
  • Integrated function button for function test.
  • Fault indication.
  • Weak battery indication.

Technical data

Ambient temperature-5 °C to +55 °C
Installation heightMax. 6 m
Protection classIP30
Area of applicationDIN 14676
StandardsDIN 14604
designA
Power supplyVia smoke alarm device battery
Batteries
Type3 x CR123A
UN no.3091
Dimensions
HousingØ 125,0 H 38,5 mm
Acoustic signalAlarm: at least 85 dB (A)
Optical signalRing indicator (red LED)

More links

Gira smoke alarm device
More

Data sheet

Advertisement text

Smoke alarm device Basic Q

Installation and operating instructions

Item no. 1145 02 1149 02

PDF, 70.22 KB

Download
Smoke alarm device Basic Q

EC Declaration of conformity

Item no. 1145 02 1149 02

PDF, 62.47 KB

Download
Smoke alarm device Basic Q

Declaration of performance

Item no. 1145 02 1149 02

PDF, 235.5 KB

Download
Wartungshandbuch für Rauchwarnmelder Q

Inbetriebnahme / Wartung durch die Fachkraft für Rauchwarnmelder Q gemäß DIN 14676

Item no. 2336 02 2346 02 1145 02 1149 02 2333 00

PDF, 1.04 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database