0

Surface-mounted video home station Plus System 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
1239 01
4010337016229
1
pure white glossy
1239 03
4010337016236
1
pure white matt
1239 27
4010337016243
1
anthracite
1239 28
4010337016250
1
colour aluminium
1239 26
4010337016267
1
black matt
1239 005
4010337038658
1
grey matt
1239 015
4010337082927
1
stainless steel (lacquered)
1239 600
4010337035992
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337016229
Item no. 1239 01PU 1
PS
pure white glossy
EAN 4010337016236
Item no. 1239 03PU 1
PS
pure white matt
EAN 4010337016243
Item no. 1239 27PU 1
PS
anthracite
EAN 4010337016250
Item no. 1239 28PU 1
PS
colour aluminium
EAN 4010337016267
Item no. 1239 26PU 1
PS
black matt
EAN 4010337038658
Item no. 1239 005PU 1
PS
grey matt
EAN 4010337082927
Item no. 1239 015PU 1
PS
stainless steel (lacquered)
EAN 4010337035992
Item no. 1239 600PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Optional accessories

Features

  • When using an additional power supply for door communication, up to 28 surface-mounted home stations video can be used in parallel.
  • The surface-mounted home station video automatically detects whether a power supply is connected for door communication. A jumper between the additional power supply and bus is not required.
  • Colour display with LED backlighting.
  • OSD function, i.e. text appears in display for status display and menu guidance.
  • Capacitive operating buttons with integrated LEDs for status display: the buttons are operated with a light touch.
  • Connectable automatic door opener: when this function is activated, the door opener is automatically triggered after the door-station call button is pressed.
  • Automatic call acceptance: direct speaking or listening into a room following an internal call.
  • Toll-free in-house intercom communication with up to ten other home stations.

The operating buttons of the surface-mounted home station video control the following functions:

  • Manual switching on/off of TFT colour display.
  • Camera changeover – specific selection of connected colour cameras. Text in the display indicates which camera is currently being controlled.
  • Switching light and other functions in conjunction with the switching actuator or the flush-mounted switching actuator.
  • Controlling the door opener.
  • Switching the ringing tone on and off.
  • Accepting calls.
  • Activation of the enforcement function.
  • Adjustment of ring tone and voice volume.

Functions in the customer menu

  • Internal call, switching action, ringtone melody, brightness, colour intensity, contrast, switch-on time of the display, language (21 languages can be selected), button tones, automatic door opener (when enabled by the installer), automatic call acceptance (when enabled by the installer).

Additional functions in the installer menu:

  • Setting the main/secondary display, frequency setting, termination of the cable, version indication, factory setting, switching display on or off, switching LED lighting on or off, call button assignment, internal call assignment, enabling of automatic door opener and automatic call acceptance.
  • Card slot for SD memory card.
  • SD memory card.

New additional functions in the customer menu:

  • Internal image memory (when enabled by the installer) for up to 48 images. Manual transfer from internal to external image memory (SD memory card). Manual deletion of image memory. Manual triggering of snapshot. Rename switching actions and internal calls. Change date/time.

New additional functions in the installer menu:

  • Release of the internal image memory. Set the image interval and recording speed. Set date/time.

Properties of the SD memory card:

  • Directory for ten ringing tones, five of which can be configured freely in WAVE format. Folder for external image memory (max. 200 images).

Technical data

Power supplyDC 26 V ± 2 V (by 2-wire bus)
Connections
2-wire bus2 x screw terminal
Floor-call button2 x screw terminal
Additional power supply2 x screw terminal
Display size5.59 cm (2.2")
SD memory card
FormatFAT32
Image memorymax. 200 images
Ring tone melodies10, 5 of which can be selected freely (WAVE format)

Notes

  • Installation without cover frame or with 2-gang cover frame without crossbar from the System 55 and Gira F100 design lines.

Scope of delivery

  • An SD memory card is included with delivery.

More links

Door intercom system with video: Gira surface-mounted home station video
More

Gira SM video home stations
More

Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.

More

Datenblatt


Ausschreibungstexte


Revit Datei für BIM (Building Information Modeling)


Item no. 123927

RFA, 388 KB

Download
IFC Datei für BIM (Building Information Modeling)


Item no. 123927

IFC, 36.42 KB

Download
Gira Door communication system
Guides/System basics

Basics, planning examples Door communication system Order no. 1736 90

PDF, 5.43 MB

Download
Ringing tone melodies for the surface-mounted home station video Plus - ZIP A
Software

Original ringing tone melodies of the surface-mounted home station video Plus

Item no. 1239 ..

ZIP, 2.35 MB

Download
Ringing tone melodies for the surface-mounted home station video Plus - ZIP B
Software

Ringing tone melodies 1 -5 fromthe surface-mounted home station video for use in the surface-mounted home station video Plus

Item no. 1239 ..

ZIP, 486.39 KB

Download
Surface-mounted home station video Plus
Operating instructions

Installation and operating instructions

Item no. 1239 .. 1279 ..

PDF, 1.8 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database