0

UPS for emergency set

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white glossy
2918 03
4010337011767
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

pure white glossy
EAN 4010337011767
Item no. 2918 03PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • Uninterruptible power supply for the Gira emergency set.
  • If the mains input voltage drops or fails, the connected load continues to be supplied by the rechargeable battery without interruption.
  • If the mains input voltage increases or is restored, the rechargeable battery is disconnected from the load and recharged in normal mains operation.
  • The signal contact (M) can be used to signal the operating statuses “UPS active” or “Rechargeable battery defective”.

Technical data

Input voltageDC 24 V
Output voltage in rechargeable battery operation22.8 V ± 10%
Rated load in rechargeable battery operation130 mA for 1 h
Maximum load
in rechargeable battery operation300 mA for 15 min
in mains operation250 mA
Battery/rechargeable battery
TypeUR18500F
UN no.3480
Installationin device box in accordance with DIN 49073

Notes

  • For installations in accordance with DIN VDE 0834.
  • DIN VDE 0834 states that components with a limited service life (rechargeable battery) must be replaced 1 x per year.
  • Please observe the regulations on the disposal of used batteries.

Scope of delivery

  • Blank cover plate is included with delivery.
  • Rechargeable battery included with delivery.
Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 291803

RFA, 592 KB

Download
IFC file for BIM (Building information modeling)

Item no. 291803

IFC, 27.26 KB

Download
Uninterruptible power supply for the Gira emergency set

Installation instructions

Item no. 2918 ..

PDF, 121.23 KB

Download
UPS for emergency set

PSTI Statement of Compliance

Item no. 2918 03

PDF, 280.84 KB

Download
UPS for emergency set

EC Declaration of conformity

Item no. 2918 03 5987 00

PDF, 223.16 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database