0

LED lighting element 12–30 V≂/variant 5

Specification
Item no.
Room
Quantity
EAN
PU
PS
LED, white, 0.5 mA
3795 010
4010337110408
1/5
LED, red, 0.5 mA
3795 011
4010337110453
1/5
LED, orange, 0.5 mA
3795 012
4010337110354
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

LED, white, 0.5 mA
EAN 4010337110408
Item no. 3795 010PU 1/5
PS
LED, red, 0.5 mA
EAN 4010337110453
Item no. 3795 011PU 1/5
PS
LED, orange, 0.5 mA
EAN 4010337110354
Item no. 3795 012PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Data sheet

Advertisement text

Combination options, connection options and functions

LED lighting elements: Combination options, connection options and functions

Item no. 3791 .. 3792 .. 3793 .. 3794 .. 3795 ..

PDF, 1.45 MB

Download
Order directory for LED lighting elements

Order directory for LED lighting elements: New generation switches

Item no. 3791 .. 3792 .. 3793 .. 3794 .. 3795 ..

PDF, 29.65 KB

Download
LED lighting element 230 V~ / variant 5

EC Declaration of conformity

Item no. 3795 010 3795 011 3795 012

PDF, 87.58 KB

Download
Kompatibilitätsübersicht Funktionen

LED-Beleuchtungselemente: Kompatibilitätsübersicht Funktionen (Kontrollfunktion + Beleuchtung gemäß ArbStV)

Item no. 3791 .. 3792 .. 3793 .. 3794 .. 3795 ..

PDF, 73.16 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database