Rocker indicator switch 10 AX 250 V~ with inscription space Universal 1-way/2-way switch
grey
3116 31
4010337123842
1
14
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Necessary accessories
One of the following items:
Beleuchtungselemente
Features
With orange LED lighting element. Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate. Floating switch rocker allows automatic and precise positioning of the rocker in the cover frame. Voltage check possible from the front. Uniform stripping length (11 mm) for switches and socket outlets guarantees quicker and more efficient mounting. Rigid and flexible conductors can be used. Easily accessible release lever. Shatter-proof thermoplastic base. LED lighting elements can be inserted from the front as standard. By turning the lighting element 180°, you can switch between control lighting and continuous lighting depending on the switch. Water-protected surface-mounted IP66
Technical data
| Connection cross section |
| For rigid and flexible conductors up to | 2.5 mm² |
| Rated output |
| LEDi/CFLi | 100 W |
Notes
Can also be connected to be illuminated.
Scope of delivery
Inscription label "Heating On/Off", "VERWARMING AAN/UIT" is enclosed. Cable entry 2-gang (twin entry) is enclosed. Orange LED lighting element 230 V~ 0.5 mA is included with delivery.
More links
Link to the switch overview tool order numbers old/new
More
Combination options, connection options and functions
Technical documentation
LED lighting elements: Combination options, connection options and functions
Item no. 3791 ..
3792 ..
3793 ..
3794 ..
3795 ..
PDF, 1.45 MB
Order directory for LED lighting elements
Technical documentation
Order directory for LED lighting elements: New generation switches
Item no. 3791 ..
3792 ..
3793 ..
3794 ..
3795 ..
PDF, 29.65 KB
Combination options, connection options and functions
Technical documentation
LED lighting elements: Combination options, connection options and functions
Item no. 3791 ..
3792 ..
3793 ..
3794 ..
3795 ..
PDF, 1.45 MB
Order directory for LED lighting elements
Technical documentation
Order directory for LED lighting elements: New generation switches
Item no. 3791 ..
3792 ..
3793 ..
3794 ..
3795 ..
PDF, 29.65 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database