0

British Standard rocker switch (BS EN 60669-1) 20 AX 250 V~ with rocker Circuit breaker, 2-pole

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
2836 01
4010337078944
1/10
pure white glossy
2836 03
4010337078951
1/10
anthracite
2836 28
4010337078975
1/10
colour aluminium
2836 26
4010337078968
1/10
black matt
2836 005
4010337038566
1/10
grey matt
2836 015
4010337087144
1/10
stainless steel
2836 600
4010337021933
1/10

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337078944
Item no. 2836 01PU 1/10
PS
pure white glossy
EAN 4010337078951
Item no. 2836 03PU 1/10
PS
anthracite
EAN 4010337078975
Item no. 2836 28PU 1/10
PS
colour aluminium
EAN 4010337078968
Item no. 2836 26PU 1/10
PS
black matt
EAN 4010337038566
Item no. 2836 005PU 1/10
PS
grey matt
EAN 4010337087144
Item no. 2836 015PU 1/10
PS
stainless steel
EAN 4010337021933
Item no. 2836 600PU 1/10
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Technical data

Installation depth24 mm
Connection cross section
for conductors up to2 x 4 mm² or1 x 6 mm²

Notes

  • For screw attachment only.
  • BS EN 60669-1.
Datenblatt

Ausschreibungstexte

More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database