British Standard rocker switch (BS EN 60669-1) 20 AX 250 V~ with rocker and control light Circuit breaker, 2-pole
cream white glossy
2834 01
4010337078814
1/10
pure white glossy
2834 03
4010337078821
1/10
anthracite
2834 28
4010337078845
1/10
colour aluminium (lacquered)
2834 26
4010337078838
1/10
black matt (lacquered)
2834 005
4010337038573
1/10
grey matt (lacquered)
2834 015
4010337087137
1/10
stainless steel
2834 600
4010337022305
1/10
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Technical data
| Installation depth | 24 mm |
| Connection cross section |
| for conductors up to | 2 x 4 mm² or1 x 6 mm² |
Notes
For screw attachment only.
Revit file for BIM (Building information modeling)
Item no. 283426
RFA, 596 KB
IFC file for BIM (Building information modeling)
Item no. 283426
IFC, 27.33 KB
British Standard rocker switch (BS EN 60669-1) 20 AX 250 V~ with rocker and control light Circuit breaker, 2-pole
EC Declaration of conformity
Item no. 2834 005
2834 01
2834 015
2834 03
2834 26
2834 28
2834 600
2836 005
2836 01
2836 015
2836 03
2836 26
2836 28
2836 600
PDF, 150.83 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database