0

British Standard socket outlet (BS 1363), 13 A 250 V~ switched, with shutter System 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
2778 01
4010337079477
1/10
pure white glossy
2778 03
4010337079484
1/10
pure white matt
2778 27
4010337036418
1/10
anthracite
2778 28
4010337079507
1/10
colour aluminium (lacquered)
2778 26
4010337079491
1/10
black matt (lacquered)
2778 005
4010337037750
1/10
grey matt (lacquered)
2778 015
4010337086390
1/10
stainless steel (lacquered)
2778 600
4010337022091
1/10

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337079477
Item no. 2778 01PU 1/10
PS
pure white glossy
EAN 4010337079484
Item no. 2778 03PU 1/10
PS
pure white matt
EAN 4010337036418
Item no. 2778 27PU 1/10
PS
anthracite
EAN 4010337079507
Item no. 2778 28PU 1/10
PS
colour aluminium (lacquered)
EAN 4010337079491
Item no. 2778 26PU 1/10
PS
black matt (lacquered)
EAN 4010337037750
Item no. 2778 005PU 1/10
PS
grey matt (lacquered)
EAN 4010337086390
Item no. 2778 015PU 1/10
PS
stainless steel (lacquered)
EAN 4010337022091
Item no. 2778 600PU 1/10
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • With screw terminals.

Technical data

Installation depth20 mm

Notes

  • For screw attachment only.
  • Other functions and variants, including for the 80 mm BS socket, available upon request.
Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 2778005

RFA, 364 KB

Download
IFC file for BIM (Building information modeling)

Item no. 2778005

IFC, 13.92 KB

Download
British Standard socket outlet (BS 1363), 13 A 250 V~ switched, with shutter

EC Declaration of conformity

Item no. 2778 005 2778 01 2778 015 2778 03 2778 26 2778 27 2778 28 2778 600

PDF, 131.73 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database