0

British Standard socket outlet (BS 1363), 13 A 250 V~ with shutter System 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
2776 01
4010337079347
1/10
pure white glossy
2776 03
4010337079354
1/10
anthracite
2776 28
4010337079378
1/10
colour aluminium (lacquered)
2776 26
4010337079361
1/10
black matt (lacquered)
2776 005
4010337037774
1/10
grey matt (lacquered)
2776 015
4010337086352
1/10
stainless steel (lacquered)
2776 600
4010337022077
1/10

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337079347
Item no. 2776 01PU 1/10
PS
pure white glossy
EAN 4010337079354
Item no. 2776 03PU 1/10
PS
anthracite
EAN 4010337079378
Item no. 2776 28PU 1/10
PS
colour aluminium (lacquered)
EAN 4010337079361
Item no. 2776 26PU 1/10
PS
black matt (lacquered)
EAN 4010337037774
Item no. 2776 005PU 1/10
PS
grey matt (lacquered)
EAN 4010337086352
Item no. 2776 015PU 1/10
PS
stainless steel (lacquered)
EAN 4010337022077
Item no. 2776 600PU 1/10
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • With screw terminals.

Technical data

Installation depth17 mm

Notes

  • For screw attachment only.
  • Other functions and variants, including for the 80 mm BS socket, available upon request.
Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 277628

RFA, 432 KB

Download
IFC file for BIM (Building information modeling)

Item no. 277628

IFC, 13.8 KB

Download
British Standard socket outlet (BS 1363), 13 A 250 V~ with shutter

EC Declaration of conformity

Item no. 2776 005 2776 01 2776 015 2776 03 2776 26 2776 28 2776 600 2777 01 2777 03 2777 26 2777 28 2777 600

PDF, 134.72 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database