SCHUKO double socket outlet 16 A 250 V~ with increased contact protection (Safety Plus) for flush-mounted device box, 1-gang
cream white glossy
2731 01
4010337881100
1/10
pure white glossy
2731 03
4010337881117
1/10
pure white matt
2731 27
4010337881124
1/10
anthracite
2731 28
4010337000778
1/10
colour aluminium (lacquered)
2731 26
4010337000761
1/10
black matt (lacquered)
2731 005
4010337037538
1/10
grey matt (lacquered)
2731 015
4010337085256
1/10
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Technical data
| Installation depth | 25 mm |
| Connection cross section |
| for conductors from | 1.5 mm² to 2.5 mm² |
| Ambient temperature |
| increased contact protection | 0°C to +45°C |
| Profile height | 17,5 mm |
Notes
Fits into any standard device box. Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database