0

RCD-protected socket outlet 30 mA with hinged cover and increased contact protection (Safety Plus)

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white
2677 30
4010337028925
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

pure white
EAN 4010337028925
Item no. 2677 30PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • The RCD-protected socket outlet is a built-in protective device with a voltage-independent residual current tripping in accordance with VDE 0664.
  • This device works like an RCD switch.

Technical data

Rated voltageAC 230 V, 50/60 Hz
Rated current16 A
Rated residual current30 mA
Connection cross section
for conductors from1.5 mm² to 2.5 mm²
Ambient temperature-25 °C to +40 °C

Notes

  • Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1.
  • Residual current devices (RCDs) in a unit with one socket outlet can also provide protection for an adjacent socket outlet (under a shared cover), DIN VDE 0100-530:2018-06.
Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 267730

RFA, 564 KB

Download
IFC file for BIM (Building information modeling)

Item no. 267730

IFC, 15.52 KB

Download
RCD-protected socket outlet 30 mA with increased contact protection (Safety Plus)

EC Declaration of conformity

Item no. 2677 005 2677 01 2677 015 2677 03 2677 26 2677 27 2677 28 2677 30 2677 39

PDF, 99.05 KB

Download
RCD-protected socket outlet 30 mA, RCD 30 mA

Operating instructions.

Item no. 2664 .. 2677 ..

PDF, 76.04 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database