Kaiser device box with retaining edge
Kaiser 1-g box 9063-02
2493 00
4010337031277
1/25
Kaiser 1-g box 9061-00
2495 00
4010337031253
1/25
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Technical data
| Installation depth |
| 2493 00 | 47 mm |
| 2495 00 | 35 mm |
| Drill hole Ø | 68 mm |
| For plate thickness |
| 2493 00 | 7 to 40 mm |
| 2495 00 | 7 to 28 mm |
Notes
2493 00, Kaiser order no. 9063-01 2495 00, Kaiser order no. 9061-00
Kaiser device box with retaining edge
EC Declaration of conformity
Item no. 2493 00
PDF, 184.89 KB
Kaiser device box with retaining edge
EC Declaration of conformity
Item no. 2495 00
PDF, 185.67 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database