0

EnOcean wireless wall transmitter, 1-gang System 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
2421 01
4010337463825
1
pure white glossy
2421 03
4010337463832
1
pure white matt
2421 27
4010337463849
1
anthracite
2421 28
4010337463856
1
colour aluminium
2421 26
4010337463870
1
black matt
2421 005
4010337037088
1
grey matt
2421 015
4010337084136
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337463825
Item no. 2421 01PU 1
PS
pure white glossy
EAN 4010337463832
Item no. 2421 03PU 1
PS
pure white matt
EAN 4010337463849
Item no. 2421 27PU 1
PS
anthracite
EAN 4010337463856
Item no. 2421 28PU 1
PS
colour aluminium
EAN 4010337463870
Item no. 2421 26PU 1
PS
black matt
EAN 4010337037088
Item no. 2421 005PU 1
PS
grey matt
EAN 4010337084136
Item no. 2421 015PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • Wireless transmitter for transmitting switching, dimming and blind commands to wireless receivers in the EnOcean wireless system.
  • Battery-free device without external power supply. The transmission energy is generated from mechanical energy by actuating the rocker.
  • Encrypted or unencrypted wireless transmission possible.

Technical data

Wireless frequency868.3 MHz
Range
in free fieldup to 300 m
in buildingsapprox. 30 m
Ambient temperature-25 °C to +65 °C
Humidity0 to 95 % (without condensation)

Notes

  • Mounting on device box or on smooth, level surfaces using screws or adhesives.
  • This product cannot be used with eNet. Gira EnOcean transmitters are compatible with third-party actuators.

Scope of delivery

  • Radio wall transmitter, comes with mounting plate, adhesive film (privacy protection for glass surfaces), and adhesive points for installation on smooth, level surfaces.
Datenblatt

Ausschreibungstexte

EnOcean wireless wall transmitter

Operating instructions.

Item no. 2421 .. 2422 ..

PDF, 620.49 KB

Download
EnOcean wireless wall transmitter, 1-gang

EC Declaration of conformity

Item no. 2421 005 2421 01 2421 015 2421 03 2421 26 2421 27 2421 28

PDF, 232.07 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database