No longer available

Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 10/2024.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 10/2024.
Note: For legal reasons, some products are not available in certain countries.
| Angle of detection | 180° |
| Brightness value | |
| adjustable | approx. 5 to 500 lx |
| fixed | Day mode |
| Sensitivity | 25, 50, 75, 100 % |
| Protection class | IP20 |
| Delay time | approx. 2 min fixed |
| Mounting height up to 1.10 m | |
| Range of detection forwards | Max. 32 m |
| Range to each side | Max. 19 m |
| Ambient temperature | -20 °C to +45 °C |
| Rated voltage | AC 230 V, 50/60 Hz |
| Standby | 0.1 to 0.5 W |
| Ohmic switching current | 16 A (AC1) |
| Connected load at 35 °C | |
| HV LED lamps | typically 500 W |
| Compact fluorescent lamp | typically 500 W |
| Light bulbs | 2300 W |
| HV halogen lamps | 2300 W |
| Tronic transformers | 1500 W |
| electronic transformer with NV-LED | typically 20 to 100 W |
| Wound electronic transformer | 1000 VA |
| Fluorescent lamps, uncompensated | 1200 VA |
| Capacitive load | 920 VA (115 µF) |
| Installation depth | 24 mm |
| Installation | in device box in accordance with DIN 49073 |