0

IP flush-mounted radio System 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
2320 01
4010337107699
1
03
pure white glossy
2320 03
4010337107705
1
03
pure white matt
2320 27
4010337107729
1
03
anthracite
2320 28
4010337107736
1
03
colour aluminium
2320 26
4010337107712
1
03
black matt
2320 005
4010337107743
1
03
grey matt
2320 015
4010337107750
1
03
stainless steel
2320 600
4010337107767
1
03

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337107699
Item no. 2320 01PU 1
PS 03
pure white glossy
EAN 4010337107705
Item no. 2320 03PU 1
PS 03
pure white matt
EAN 4010337107729
Item no. 2320 27PU 1
PS 03
anthracite
EAN 4010337107736
Item no. 2320 28PU 1
PS 03
colour aluminium
EAN 4010337107712
Item no. 2320 26PU 1
PS 03
black matt
EAN 4010337107743
Item no. 2320 005PU 1
PS 03
grey matt
EAN 4010337107750
Item no. 2320 015PU 1
PS 03
stainless steel
EAN 4010337107767
Item no. 2320 600PU 1
PS 03

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Features

  • Internet radio for flush-mounted installation.
  • The radio can be used to play internet radio stations via WLAN.
  • Alternatively, the radio can be used to operate Sonos speakers.
  • It is also possible to import music files from a mobile device via Bluetooth®.
  • Operation of the radio is using the capacitive buttons of the operating top unit. Operation only requires a light touching of the symbols.
  • In its simplest form, connection to the WLAN takes place via the WPS function.
  • In addition, the Gira System 3000 App can be used for convenient start-up via a mobile end device. All other radio settings can be configured on the app. Up to 20 favourite stations can be saved and the first three stations can be accessed directly via the radio using the favourites buttons.
  • Other functions provided by the app are the selection of “internet radio” or “Sonos operation” and the individual arrangement of the display contents, sound settings, weather forecast and alarm clock function.
  • For example, the radio can be switched on via the 230 V auxiliary input with a light switch or motion detector together with the room lighting.
  • The radio is compactly mounted in a flush-mounted insert and can therefore be installed in a single device box.
  • The speakers can be installed in combination with the radio or offset in a device box. Two speakers can be connected to the radio insert. The radio can operate in mono and stereo mode.
  • In sleep mode, the radio switches off automatically 30 minutes after it is switched on. The radio can also be used as an alarm clock.

Technical data

Rated voltageAC 230 V, 50 Hz
Speaker impedance4 Ω to 16 Ω
Connection terminals
Network1.5 mm² to 2.5 mm²
Speaker0.5 mm² to 1.5 mm²
Installation depth32 mm
Audio performance1.5 W (8 Ω)3 W (4 Ω)
Wireless frequency2.402 to 2.480 GHz
Transmission powermax. 2.5 mW
Transmission rangetyp. 10 m
Ambient temperature-5 °C to +45 °C

Notes

  • Reception interference can result in combination with additional electronic devices under one cover plate.
Datenblatt


Ausschreibungstexte


IP flush-mounted radio
Operating instructions

Operating instructions.

Item no. 2320 ..

PDF, 185.5 KB

Download
IP flush-mounted radio
Certificates

EC-Declaration of Conformity

Item no. 2320 ..

PDF, 333.03 KB

Download
PSTI Statement of Compliance
PSTI Statement of Compliance

PDF, 250.85 KB

Download
IP flush-mounted radio
Operating instructions

Operating instructions.

Item no. 2320 ..

PDF, 185.5 KB

Download
IP flush-mounted radio
Certificates

EC-Declaration of Conformity

Item no. 2320 ..

PDF, 333.03 KB

Download
PSTI Statement of Compliance
PSTI Statement of Compliance

PDF, 250.85 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database