Speaker flush-mounted radio IP System 70
pure white glossy
2282 70
4010337123217
1
pure white matt (lacquered)
2282 72
4010337123224
1
grey matt (lacquered)
2282 76
4010337123279
1
black matt (lacquered)
2282 74
4010337123262
1
anthracite (lacquered)
2282 73
4010337123255
1
Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 09/2026.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 09/2026.
Note: For legal reasons, some products are not available in certain countries.
Features
Speaker for connection to the Gira flush-mounted radio.
Technical data
| Installation depth | 32 mm |
| Connection cross section |
| Speaker/AUX connection | 1.5 mm² |
| Impedance | 8 Ω |
| Ambient temperature | -5 °C to +50 °C |
RDS flush-mounted radio
Operating instructions
Operating instructions.
Item no. 2280 ..
2284 ..
PDF, 159.13 KB
RDS flush-mounted radio
Operating instructions
Operating instructions.
Item no. 2280 ..
2284 ..
PDF, 159.13 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database