0

RDS flush-mounted radio with a loudspeaker operating top unit in black glass appearance

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
2280 01
4010337067986
1
pure white glossy
2280 03
4010337068013
1
pure white matt
2280 27
4010337076056
1
anthracite
2280 28
4010337068044
1
colour aluminium
2280 26
4010337068020
1
black glass appearance
2280 05
4010337889175
1
black matt
2280 005
4010337038054
1
grey matt
2280 015
4010337083924
1
stainless steel
2280 600
4010337021070
1

Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2027.


Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337067986
Item no. 2280 01PU 1
PS
pure white glossy
EAN 4010337068013
Item no. 2280 03PU 1
PS
pure white matt
EAN 4010337076056
Item no. 2280 27PU 1
PS
anthracite
EAN 4010337068044
Item no. 2280 28PU 1
PS
colour aluminium
EAN 4010337068020
Item no. 2280 26PU 1
PS
black glass appearance
EAN 4010337889175
Item no. 2280 05PU 1
PS
black matt
EAN 4010337038054
Item no. 2280 005PU 1
PS
grey matt
EAN 4010337083924
Item no. 2280 015PU 1
PS
stainless steel
EAN 4010337021070
Item no. 2280 600PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2027.


Note: For legal reasons, some products are not available in certain countries.

Features

  • FM radio with RDS display for flush-mounted installation.
  • The RDS flush-mounted radio consists of a radio insert with operating top unit and speaker insert with cover.
  • The radio insert is compactly mounted in a flush-mounted insert and can therefore be installed in a single device box.
  • The speaker can be installed in combination with the radio insert or separately in a device box. Two speakers can be connected to the radio insert.
  • The radio automatically detects connected loudspeakers and switches between stereo and mono mode.
  • With a corresponding RDS signal, the display of the operating top unit shows the station name, the transmission frequency and the time.
  • Operation of the radio is using the capacitive buttons of the operating top unit. Operation only requires a light touching of the symbols.
  • The RDS flush-mounted radio has two station presets, to each of which a station setting can be saved and called up at the press of a button.
  • The auxiliary input can be used to switch on the radio with a light switch, for example, or an automatic control switch together with the room lighting.
  • The stereo AUX input on the radio can be used to feed signals from external audio sources, e.g. MP3 players, into the radio. To connect the external audio source, an additional cinch audio insert is required, which is connected to the AUX terminals of the radio insert.
  • The docking station insert is connected directly to the stereo AUX input for music playback.
  • In sleep mode the radio switches off automatically 30 minutes after switching on.

Technical data

Frequency range87.50 to 107.90 MHz
Rated voltageAC 230 V
ConnectionScrew terminals
Installation depth32 mm
Connection cross section
Mains connection2.5 mm²
Speaker/AUX connection1.5 mm²
Ambient temperature-5 °C to +50 °C

Notes

  • Reception interference can result in combination with additional electronic devices under one cover plate.
Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 228026

RFA, 452 KB

Download
IFC file for BIM (Building information modeling)

Item no. 228026

IFC, 93.76 KB

Download
RDS flush-mounted radio

Operating instructions.

Item no. 2280 .. 2284 ..

PDF, 159.13 KB

Download
RDS flush-mounted radio with a speaker

EC Declaration of conformity

Item no. 0495 72 2280 005 2280 01 2280 015 2280 03 2280 05 2280 26 2280 27 2280 28 2280 112 2280 600 2282 005 2282 01 2282 015 2282 03 2282 05 2282 26 2282 27 2282 28 2282 70 2282 72 2282 73 2282 74 2282 76 2282 112 2282 600 2480 01 2480 03 2480 05 2480 26 2481 00 2482 00

PDF, 174.16 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database