No longer available

Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 08/2025.
Note: For legal reasons, some products are not available in certain countries.
Successor item:
Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 08/2025.
Note: For legal reasons, some products are not available in certain countries.
Successor item:
| Power supply | |
| PoE performance class 0 | DC 48 V PoE |
| LAN standard | IEEE 802.3af |
| Connection cable | |
| Ethernet specification | Cat.5e, cat.6, cat.6a, cat.7 |
| Power consumption | |
| Maximum | 7 W |
| Typical | 4 W |
| Minimum | 2 W |
| Display | |
| Type | TFT |
| Size | 15.3 cm (6″) |
| Number of colours | 16.7 M |
| Resolution | 480 x 800 px (WVGA), 155 ppi |
| Brightness | 350 cd/m² |
| Contrast ratio | 1:500 |
| Viewing angle | > 80° all round |
| Proximity sensor | |
| Range | Max. 50 cm |
| Detection range | 30° horizontal, 30° vertical |
| Protection class | IP21 |
| Installation depth | 32 mm |
| Ambient temperature | 0 °C to +45 °C |
Gira G1
More
Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.
More


