0

Pushbutton sensor 3 Plus, 6-gang (2+4) for KNX System 70

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white glossy
2046 112
4010337081968
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

pure white glossy
EAN 4010337081968
Item no. 2046 112PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Optional accessories

Features

  • Mounting on bus coupler 3 or bus coupler 3 external sensor.
  • Safeguarded from disassembly because it is screw-fastened.
  • Backlit graphic display and various display possibilities, e.g. temperature, time, date, alarm texts, information texts.
  • White operating LED.
  • Multicoloured status LEDs (red, green, blue) can be parameterised using the ETS.
  • Internal temperature sensor for measuring ambient room temperature.

Pushbutton sensor properties:

  • Rocker function or button function can be set for each operating surface.
  • Rocker function: Switching, dimming, blind control, value transmitter 1-byte, value transmitter 2-byte, scene auxiliary unit, 2-channel operation and manual fan control.
  • Button function: Switching, dimming, blind control, value transmitter 1-byte, value transmitter 2-byte, scene auxiliary unit, 2-channel operation, controller auxiliary unit, controller operation, heater clock operation and manual fan control.
  • Controller auxiliary unit or controller operation: Operating mode changeover, (defined selection of operating mode or changeover between different operating modes with controller auxiliary unit), change of presence status, setpoint adjustment.
  • Blocker for blocking individual buttons or rocker functions.
  • Alarm message displayed through all LEDs flashing.
  • Multicoloured status LED (red, green, blue) can be configured globally or separately. A superimposed function can be activated on the bus whereby the colour and display information of individual status LEDs can be modified according to priority.
  • Operating LED ON, OFF, automatic switch-off, or switchable via object.
  • Communication object for brightness control of status LED, illumination of inscription space and backlighting of display.

Room temperature controller properties:

  • Operating modes: Comfort, standby, night and frost or heat protection with their own respective set temperature (for heating and/or for cooling).
  • Comfort extension using the presence button.
  • Frost or heat protection switchover by window status or by automatic frost protection.
  • Room temperature controller information is shown in the device display.
  • Either one or two control circuits.
  • Various control types can be configured according to the heating or cooling level: PI control (constant or switching PWM) or 2-point control (switching).
  • Control parameters for PI controllers and 2-point controllers can be set.
  • Internal temperature sensor and up to two external temperature sensors (1 x object, 1 x wired) possible for room temperature measurement.
  • Optional, externally wired remote sensor for e.g. screed sensor in a floor heating system.
  • Heating clock with 28 switching times.

LC display properties:

  • Graphic display with switchable LED backlighting.
  • Single or split-screen display.
  • Text information in the display in the languages: German, English, Dutch, Norwegian, Russian and Polish. Other languages are available on the Internet.

Technical data

Ambient temperature-5 °C to +45 °C
Protection classIII

Notes

  • Professional inscription by the Gira inscription servicewww.beschriftung.gira.de.

Scope of delivery

  • Plain inscription labels included.
Data sheet

Advertisement text

Display languages

Operating instructions.

Item no. 2042 .. 2043 .. 2046 .. 5142 00 5145 00

PDF, 249.7 KB

Download
Display languages

Software.

Item no. 2042 .. 2043 .. 2046 .. 5142 00 5145 00

ZIP, 535.96 KB

Version: 1.0

Download
Push button sensor 3 plus 2-/3-/6-gang F100

Operating instructions.

Item no. 2042 .. 2043 .. 2046 ..

PDF, 991.45 KB

Download
Push button sensor 3 plus 2-/3-/6-gang F100 (from index I05)

Technical documentation.

Item no. 2042 .. 2043 .. 2046 ..

PDF, 7.43 MB

Download
Push button sensor 3 plus 6-gang (2+4) F100 (from index I05)

Product database from ETS3.0f.

Item no. 2046 ..

VD5, 5.52 MB

Download
Pushbutton sensor 3 Plus for KNX Gira F100

EC Declaration of conformity

Item no. 2042 112 2043 112 2046 112

PDF, 197.18 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database
Create an inscription for your Gira products online

Here, you can design an inscription for your Gira product and order it from us in just four steps. First select your product. Then enter your chosen text and decide how it will look. You can preview your design and view it as a PDF document. Lastly, order the inscription you have designed via our convenient online service.

Go to inscriptions