0

Room climate sensor HVAC Komfort for KNX System 55

New

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
2007 01
4010337130758
1/5
pure white glossy
2007 03
4010337130765
1/5
pure white matt
2007 27
4010337130772
1/5
anthracite
2007 28
4010337130789
1/5
colour aluminium
2007 26
4010337130796
1/5
black matt
2007 005
4010337130802
1/5
grey matt
2007 015
4010337130819
1/5
stainless steel (lacquered)
2007 600
4010337130826
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 07/2026.


Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337130758
Item no. 2007 01PU 1/5
PS
pure white glossy
EAN 4010337130765
Item no. 2007 03PU 1/5
PS
pure white matt
EAN 4010337130772
Item no. 2007 27PU 1/5
PS
anthracite
EAN 4010337130789
Item no. 2007 28PU 1/5
PS
colour aluminium
EAN 4010337130796
Item no. 2007 26PU 1/5
PS
black matt
EAN 4010337130802
Item no. 2007 005PU 1/5
PS
grey matt
EAN 4010337130819
Item no. 2007 015PU 1/5
PS
stainless steel (lacquered)
EAN 4010337130826
Item no. 2007 600PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 07/2026.


Note: For legal reasons, some products are not available in certain countries.

Features

  • Room climate sensor with integrates bus coupler.
  • Room temperature auxiliary unit for a heating actuator with controller.
  • Segment-based display: Display of the operating mode (comfort, lowering temperature, night-time lowering, eco), window status, operation lock, fan level, heating/cooling mode, humidity and air quality status as a configurable traffic light indicator.
  • Display brightness can be configured incl. day/night mode.
  • Integrated temperature and humidity sensor.
  • Connection of an external temperature sensor.
  • Dew point determination and alarm function.

Operating functions

  • Setpoint adjustment.
  • Operating mode change.
  • Operation lock can be set automatically after a set time or via an object.
  • Switch on/off function.
  • Fan level.
  • Heartbeat function: Check whether the application is running without errors.

Fancoil control with integrated controller

  • Display/adjustment of target/actual temperature, operating mode, heating/cooling status.
  • Fan speed can be adjusted (on, off, auto, stepped operation).
  • Feedback on fan level and operating mode.
  • Objects for manual control.

Split-unit control

  • Set target temperature.
  • Operating modes: automatic, heating, cooling, ventilation, eco, boost.
  • Set fan speed, switch-off possible.

Integrated button interface, 4-gang

  • 4 zero-voltage inputs for buttons, switches, door/window status, leakage/condensation sensor, pulse counter, temperature sensor, output.
  • Scene auxiliary units and value transmitter functions (temperature, brightness, RGBW colour values).
  • Different telegrams with short/long button press.
  • Short-circuit-proof, overload-protected and reverse-polarity-protected outputs.

Logic functions

  • 8 separate logic functions (AND, OR, XOR, 1-bit to 1-byte, blocking element, comparator, limit switch).
  • Dedicated KNX communication objects, processing of external KNX telegrams.

Technical data

KNX mediumTP256
KNX current consumption8 to 14 mA
KNX connectionConnection and junction terminal
Number of inputs4
Output voltageDC 5 V SELV
Output currentMax. 3.2 mA
LED current2.2 mA per output
Length cable set25 cm, can be extended to max. 30 m
Protection classIII
Installation depth19 mm
Ambient temperature-5 °C to +45 °C
Relative humidity5 to 95% (no condensation)

Notes

  • KNX Data Secure compatible.
  • Firmware can be updated using the Gira ETS Service App (additional software).
  • Configuration and start-up of the device from ETS 5 version 5.7.7 or higher or ETS 6 version 6.3 or higher (recommended).

Scope of delivery

  • KNX connection and junction terminal included in the scope of delivery.
  • 5-wire cable set
Datenblatt


Ausschreibungstexte


Room climate sensor HVAC Komfort
Technical documentation

Technical documentation.

Item no. 2007 ..

PDF, 7.46 MB

Download
Room climate sensor HVAC Standard / Komfort
Operating instructions

Operating instructions.

Item no. 2006 .. 2007 ..

PDF, 405.73 KB

Download
Room climate sensor Standard / Komfort, Room climate sensor HVAC Standard / Komfort
Product database

from version 5.7.7 and 6.3.0

Item no. 2004 .. 2005 .. 2006 .. 2007 ..

ZIP, 5.9 MB

Download
Room climate sensor HVAC Komfort
Technical documentation

Technical documentation.

Item no. 2007 ..

PDF, 7.46 MB

Download
Room climate sensor HVAC Standard / Komfort
Operating instructions

Operating instructions.

Item no. 2006 .. 2007 ..

PDF, 405.73 KB

Download
Room climate sensor Standard / Komfort, Room climate sensor HVAC Standard / Komfort
Product database

from version 5.7.7 and 6.3.0

Item no. 2004 .. 2005 .. 2006 .. 2007 ..

ZIP, 5.9 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database