0

Gira energy profile with 4 empty units height 1600 mm not equipped

Specification
Item no.
Room
Quantity
EAN
PU
PS
anthracite (lacquered)
1356 28
4010337356288
1
colour aluminium (lacquered)
1356 26
4010337356264
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

anthracite (lacquered)
EAN 4010337356288
Item no. 1356 28PU 1
PS
colour aluminium (lacquered)
EAN 4010337356264
Item no. 1356 26PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Spare part

Gira energy profile and light profiles with or without light elements for outdoor use. The profiles are made of powder-coated aluminium. For profiles of up to 1400 mm, the base elements are also made of powder-coated aluminium. For profiles of 1400 mm or more, the base elements are made of powder-coated steel. In each case, in the colour anthracite in accordance with the GSB standard. The surface is resistant to weather, UV, soiling, and scratching.

Features

  • Freely configurable Gira energy profile with 4 empty units.
  • The four empty units can be individually equipped with device inserts from the Gira TX_44 design line or from System 55 by the customer.

Technical data

Protection type (device cover closed)IP44
Dimensions
BaseW 229 x H 10 x D 155 mm
ProfileW 142 x H 1600 x D 75 mm

Notes

  • For profile heights up to 1400 mm, an optional ground anchor can be used to facilitate mounting on a stone or concrete base.
  • For profile heights of more than 1400 mm, mounting on stone or concrete is only possible using 3 heavy-duty wall anchor.
  • Recommendation: Mount an RCCB prior to the device.
  • Mounting using three heavy-duty wall anchors.
  • Any required electrical isolation of mains and low voltage can be implemented with the included accessories.

Scope of delivery

  • Gira TX_44 cover frame, 4-gang included with delivery.
  • The mounting materials are included with delivery.

Dimensions

Width142.00 mm
Height1,600.00 mm
Depth75.00 mm
Data sheet

Advertisement text

Energy profile with empty units

Operating instructions.

Item no. 1353 .. 1354 .. 1356 ..

PDF, 71.68 KB

Download
Gira energy profile with empty units, not equipped

EC Declaration of conformity

Item no. 1345 26 1345 28 1351 26 1351 28 1354 26 1354 28 1356 26 1356 28

PDF, 143.78 KB

Download
Fuß für Gira Energiesäule 1400 - 1600 mm

Borschablone

Item no. 8141 ..

PDF, 237.22 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database