0

Surface-mounted home station System 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
1250 01
4010337010470
1
pure white glossy
1250 03
4010337010487
1
pure white matt
1250 27
4010337010500
1
anthracite
1250 28
4010337010517
1
colour aluminium (lacquered)
1250 26
4010337010494
1
black matt (lacquered)
1250 005
4010337038641
1
stainless steel
1250 600
4010337020950
1
grey matt (lacquered)
1250 015
4010337082934
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337010470
Item no. 1250 01PU 1
PS
pure white glossy
EAN 4010337010487
Item no. 1250 03PU 1
PS
pure white matt
EAN 4010337010500
Item no. 1250 27PU 1
PS
anthracite
EAN 4010337010517
Item no. 1250 28PU 1
PS
colour aluminium (lacquered)
EAN 4010337010494
Item no. 1250 26PU 1
PS
black matt (lacquered)
EAN 4010337038641
Item no. 1250 005PU 1
PS
stainless steel
EAN 4010337020950
Item no. 1250 600PU 1
PS
grey matt (lacquered)
EAN 4010337082934
Item no. 1250 015PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Optional accessories

Features

  • Fully pre-assembled surface-mounted home station. This facilitates fast and clean installation.
  • Integrating the design variants of the various design lines creates a uniform appearance of the door communication system and electrical installation.
  • Installation possible with or without frame.
  • Easy mounting using plug-in screw terminals on the mounting plate. Contact to the home station is established when the home station is attached to the mounting plate.
  • Simple disassembly of the home station during renovation work.
  • Mounting holes for installation.
  • Signal transmission and power supply of home station via reverse-polarity-protected and short-circuit-proof 2-wire bus.
  • Parallel connection of up to three home stations is possible (with power supply via the 2-wire bus).
  • One-man commissioning with simple commissioning procedure.
  • Ringing tone differentiation for door call, internal call and floor call.
  • Selection of five different ringing tone melodies which can be individually assigned to specific call buttons.
  • Hands-free feature (voice-controlled talk-back with echo and background noise suppression).
  • Enforcement function in the event of loud background noise during voice connection.
  • Eavesdropping prevention.
  • Operating buttons with integrated LEDs for status display.

The operating buttons of the surface-mounted home station control the following functions in connection with the switching actuator or the flush-mounted switching actuator:

  • Switching of lights and other functions.
  • Controlling the door opener.
  • Setting the ringing tone melody.
  • Switching the ringing tone on and off.
  • Accepting calls.
  • Activation of the enforcement function.
  • Adjustment of ring tone and voice volume.

Technical data

Power supplyDC 26 V ± 2 V (by 2-wire bus)
Ambient temperature0 °C to +50 °C
Connections
2-wire bus2 x screw terminal
Floor-call button2 x screw terminal
Dimensions
System 55B 55 x H 127 x T 20 mm
System 70B 70 x H 142 x T 20 mm

Notes

  • Installation without frame is possible.
  • A 2-gang cover frame without crossbar is required for installation with System 55 or System 70.
  • A frame is required for installation in a device box
  • This component enables door communication systems with up to 70 devices to be set up (e.g. 1 x built-in speaker, 5 x add-on modules for built-in speakers, 68 x surface-mounted home stations).

More links

Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.

More

Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 125027

RFA, 388 KB

Download
IFC file for BIM (Building information modeling)

Item no. 125027

IFC, 36.35 KB

Download
Gira Door communication system

Basics, planning examples Door communication system Order no. 1736 90

PDF, 5.43 MB

Download
Surface-mounted Hands-free feature home station

Operating instructions (for devices with index I06 and higher).

Item no. 1250 ..

PDF, 461.84 KB

Download
Surface-mounted Hands-free feature home station

Operating instructions (valid for devices up to index I05).

Item no. 1250 ..

PDF, 98.48 KB

Download
Surface-mounted home station

PSTI Statement of Compliance

Item no. 1250 005 1250 01 1250 015 1250 03 1250 26 1250 27 1250 28 1250 70 1250 72 1250 73 1250 74 1250 76 1250 112 1250 600

PDF, 265.83 KB

Download
Surface-mounted home station

EC Declaration of conformity

Item no. 1250 005 1250 01 1250 015 1250 03 1250 26 1250 27 1250 28 1250 70 1250 72 1250 73 1250 74 1250 76 1250 112 1250 600 1250 603 1250 604 1250 605 1418 03 8518 00

PDF, 232.97 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database