New

Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 09/2026.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 09/2026.
Note: For legal reasons, some products are not available in certain countries.
| Cover frame 1-g | B 90,0 x H 90,0 x T 11,4 |
| Cover frame 2-g | B 90,0 x H 161,1 x T 11,4 |
| Cover frame 2-g w/o cb | B 90,0 x H 161,1 x T 11,4 |
| Cover frame 3-g | B 90,0 x H 232,6 x T 11,4 |
| Cover frame 4-g | B 90,0 x H 303,9 x T 11,4 |
| Cover frame 5-g | B 90,0 x H 375,2 x T 11,4 |
| Corner radius | R 0.3 |
| Biocircular plastic | |
| Colour option: Pure white glossy | at least 50% |