Rocker switch insert 10 AX 250 V~
Series switch
0105 00
4010337105008
-
-
2-way switch, 2-gang
0108 00
4010337108009
-
-
Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 09/2024.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 09/2024.
Note: For legal reasons, some products are not available in certain countries.
Necessary accessories
One of the following items:
Rockers
Technical data
| Installation depth |
| 0105 00 | 28 mm |
| 0108 00 | 32 mm |
| Connection cross section |
| For rigid and flexible conductors up to | 2.5 mm² |
| Rated output |
| LEDi/CFLi | 100 W |
Dimensions
| Width | 71.00 mm |
| Height | 71.00 mm |
| Depth | 24.00 mm |
2-way switch
Mounting instructions
Connection diagram rocker switch insert for 2-way circuit
Item no. 0108 00
PDF, 19.5 KB
2-way switch
Mounting instructions
Connection diagram rocker switch insert for 2-way circuit
Item no. 0108 00
PDF, 19.5 KB
Series switch
Mounting instructions
Connection diagram rocker switch insert for series circuit
Item no. 0105 00
PDF, 11.9 KB
Series switch
Mounting instructions
Connection diagram rocker switch insert for series circuit
Item no. 0105 00
PDF, 11.9 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database