0

SCHUKO double socket outlet 16 A 250 V~with cover unit for device box, 1.5-gang Standard 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
0782 01
4010337782018
1/10
pure white glossy
0782 03
4010337782032
1/10
pure white matt
0782 04
4010337782049
1/10

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337782018
Item no. 0782 01PU 1/10
PS
pure white glossy
EAN 4010337782032
Item no. 0782 03PU 1/10
PS
pure white matt
EAN 4010337782049
Item no. 0782 04PU 1/10
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Technical data

Connection cross section
for conductors from1.5 mm² to 2.5 mm²

Notes

  • Suitable for Attema compact device boxes UK 40 and type H 140 from ABB/HAF.
Datenblatt

Ausschreibungstexte

More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database