SCHUKO double socket outlet 16 A 250 V~ with cover unit Standard 55
cream white glossy
0780 01
4010337780014
1/10
pure white glossy
0780 03
4010337780038
1/10
pure white matt
0780 04
4010337780045
1/10
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Technical data
| Installation depth | 25 mm |
| Connection cross section |
| for conductors from | 1.5 mm² to 2.5 mm² |
Notes
Fits into any standard device box.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database