0

Plug-in cover cap with adapter frame for devices with cover (50 x 50 mm) and angled socket outlet

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
0682 01
4010337682011
1
pure white glossy
0682 03
4010337682035
1
pure white matt
0682 27
4010337682271
1
anthracite
0682 28
4010337682288
1
colour aluminium
0682 26
4010337682264
1
black matt
0682 005
4010337036937
1
grey matt
0682 015
4010337081784
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337682011
Item no. 0682 01PU 1
PS
pure white glossy
EAN 4010337682035
Item no. 0682 03PU 1
PS
pure white matt
EAN 4010337682271
Item no. 0682 27PU 1
PS
anthracite
EAN 4010337682288
Item no. 0682 28PU 1
PS
colour aluminium
EAN 4010337682264
Item no. 0682 26PU 1
PS
black matt
EAN 4010337036937
Item no. 0682 005PU 1
PS
grey matt
EAN 4010337081784
Item no. 0682 015PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Spare part

Features

  • The cover cap and cover frame (1-gang to 5-gang) can be used to integrate third-party devices with a square centre plate (50 x 50 mm) such as those from Alcatel, AMP Econo Link System, Brand-Rex, METZ CONNECT (BTR), Kannegieter BICC Brand Rex, Krone, Molex, Reichle de Massari, Rutenbeck, Schumann Netzwerktechnik RJ45 connection box cat.5 BICC, Siemens ICCS 100 and 300, Telegärtner, Telenorma, TKM, Quante, Panduit (2-gang MSCSP 2) etc., into the design line.

Notes

  • No support ring included.
Datenblatt


Ausschreibungstexte


More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database