0

Old - LED lighting element 230 V~

Specification
Item no.
Room
Quantity
EAN
PU
PS
0497 07
4010337497073
1/10/50
0497 08
4010337497080
1/10/50
0497 10
4010337497103
1/10/50
0497 18
4010337881803
1/10/50

Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2026.


Note: For legal reasons, some products are not available in certain countries.

EAN 4010337497073
Item no. 0497 07PU 1/10/50
PS
EAN 4010337497080
Item no. 0497 08PU 1/10/50
PS
EAN 4010337497103
Item no. 0497 10PU 1/10/50
PS
EAN 4010337881803
Item no. 0497 18PU 1/10/50
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2026.


Note: For legal reasons, some products are not available in certain countries.

Datenblatt

Ausschreibungstexte

Old - LED lighting element 230 V~

EC Declaration of conformity

Item no. 0497 07 0497 08 0497 10 0497 18

PDF, 141.22 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database