0

Adapter frame with square cut-out for devices with cover (45 x 45 mm)

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
0283 01
4010337283010
1/5/25
pure white glossy
0283 03
4010337283034
1/5/25
pure white matt
0283 27
4010337283270
1/5/25
anthracite
0283 28
4010337283287
1/5/25
colour aluminium
0283 26
4010337283263
1/5/25
black matt
0283 005
4010337036944
1/5/25
grey matt
0283 015
4010337100645
1/5/25

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337283010
Item no. 0283 01PU 1/5/25
PS
pure white glossy
EAN 4010337283034
Item no. 0283 03PU 1/5/25
PS
pure white matt
EAN 4010337283270
Item no. 0283 27PU 1/5/25
PS
anthracite
EAN 4010337283287
Item no. 0283 28PU 1/5/25
PS
colour aluminium
EAN 4010337283263
Item no. 0283 26PU 1/5/25
PS
black matt
EAN 4010337036944
Item no. 0283 005PU 1/5/25
PS
grey matt
EAN 4010337100645
Item no. 0283 015PU 1/5/25
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • The adapter frame and cover frame (1-gang to 5-gang) can be used to integrate third-party devices with a square centre plate, e.g. for Alcatel data communication, into System 55.
Data sheet

Advertisement text

More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database