0

Adapter frame with square cut-out for devices with cover (50 x 50 mm)

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
0282 01
4010337282013
1/5/25
pure white glossy
0282 03
4010337282037
1/5/25
pure white matt
0282 27
4010337282273
1/5/25
anthracite
0282 28
4010337282280
1/5/25
colour aluminium
0282 26
4010337282266
1/5/25
black matt
0282 005
4010337036951
1/5/25
grey matt
0282 015
4010337078999
1/5/25
stainless steel (lacquered)
0282 600
4010337022015
1/5/25

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337282013
Item no. 0282 01PU 1/5/25
PS
pure white glossy
EAN 4010337282037
Item no. 0282 03PU 1/5/25
PS
pure white matt
EAN 4010337282273
Item no. 0282 27PU 1/5/25
PS
anthracite
EAN 4010337282280
Item no. 0282 28PU 1/5/25
PS
colour aluminium
EAN 4010337282266
Item no. 0282 26PU 1/5/25
PS
black matt
EAN 4010337036951
Item no. 0282 005PU 1/5/25
PS
grey matt
EAN 4010337078999
Item no. 0282 015PU 1/5/25
PS
stainless steel (lacquered)
EAN 4010337022015
Item no. 0282 600PU 1/5/25
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • Devices with a square central plate (50 x 50 mm) from other manufacturers, e. g. Alcatel, AMP Econo Link System, Brand-Rex, BTR, Cellpack ITT Cannon Cat. 5, Deutsche Telekom, Drahtex, Hirose, Kannegieter BICC Brand Rex, Kerpen ELine 600, Krone, Molex, Nedap, Panduit, Quante, Reichle de Massari, Rutenbeck, Schumann Netzwerktechnik, HomeWay, Siemens ICCS 100, 300 and 600, Telegärtner, Telenorma, TKM (4 x RJ45 shielded, Cat. 5) can be integrated into the S-Color system with the adapter frame and cover frame (1-gang to 5-gang).
Datenblatt


Ausschreibungstexte


Revit Datei für BIM (Building Information Modeling)


Item no. 0282005

RFA, 308 KB

Download
IFC Datei für BIM (Building Information Modeling)


Item no. 0282005

IFC, 14.32 KB

Download
Gira Adapter frame with square cut-out for devices with cover (50 x 50 mm)
Life cycle assessment information

Life cycle assessment in accordance with ISO 14040

Item no. 0282 03

PDF, 105.63 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database