0

Old - Rocker, 2-gang, including with sealing set IP44 Standard 55, E1, E2

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
0266 01
4010337266013
1/5
pure white glossy
0266 03
4010337266037
1/5
pure white matt
0266 27
4010337266273
1/5
anthracite
0266 28
4010337266280
1/5
colour aluminium
0266 26
4010337266266
1/5
grey matt
0266 015
4010337078418
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2026.


Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337266013
Item no. 0266 01PU 1/5
PS
pure white glossy
EAN 4010337266037
Item no. 0266 03PU 1/5
PS
pure white matt
EAN 4010337266273
Item no. 0266 27PU 1/5
PS
anthracite
EAN 4010337266280
Item no. 0266 28PU 1/5
PS
colour aluminium
EAN 4010337266266
Item no. 0266 26PU 1/5
PS
grey matt
EAN 4010337078418
Item no. 0266 015PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2026.


Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Optional accessories

Spare part

Features

  • In combination with cover frames (1-gang to 5-gang) from the Gira Standard 55 or Gira E2 design lines, System 55 series or 2-way switches, 2-gang in accordance with the IP44 protection rating can be installed.
  • Spare part for 0139 00.

Notes

  • Subject to availability.

Scope of delivery

  • Sealing set including rocker, 2-gang for rocker switches and push rockers is included.
Datenblatt

Ausschreibungstexte

More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database